IESNA:LM-63-2002
[TEST]P1203041
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2B-750-U-RW
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND RECTANGULAR WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]12266
TILT=NONE
52 -1 1 37 11 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1313.9 1313.9 1305.1 1300.8 1303.9 1318.3 1344.6 1375.9 1431 1504.9
1590.7 1695.3 1808.7 1943.3 2106.1 2292.1 2486.3 2662.3 2803.2 2911.5
2989.8 3009.2 2905.9 2668.5 2336 1834.3 1176.8 709.6 454 308.1
225.5 167.8 142.2 118.4 82.7 35.7 0
1313.9 1312.7 1304.5 1298.9 1304.5 1317 1342.1 1377.2 1433.5 1506.2
1598.9 1702.8 1816.8 1948.3 2113.7 2287.1 2483.8 2660.4 2800.7 2912.8
2993.6 3016.1 2919.7 2687.9 2359.1 1864.4 1208.7 724 462.2 310.6
239.2 168.5 134.6 110.2 78.9 36.9 0
1313.9 1313.9 1309.5 1307.6 1316.4 1337.1 1370.3 1414.1 1474.9 1552.5
1645.2 1749.8 1865 1997.2 2150 2328.5 2528.9 2721.1 2875.2 2992.9
3079.4 3119.4 3050.5 2840.7 2505.7 2039.8 1393.4 815.4 516.7 325
262.4 200.4 134 99.6 75.2 37.6 0
1313.9 1315.2 1315.2 1317.7 1335.2 1367.1 1414.7 1471.7 1543.1 1626.4
1721 1824.9 1942.7 2074.8 2223.2 2393.6 2591.5 2790.6 2972.9 3113.8
3213.4 3276.6 3271.6 3129.5 2820.7 2409.2 1830 1109.1 651.3 385.8
273.1 212.9 171.6 134 87.7 38.8 0
1313.9 1314.5 1319.5 1331.4 1357.1 1397.2 1458.6 1529.3 1608.9 1695.3
1791.7 1897 2009.7 2136.8 2277.7 2438.7 2615.9 2820.1 3030.5 3214.6
3351.2 3438.8 3492.7 3480.8 3313 2958.5 2485.7 1816.8 1027.1 581.2
330 235.5 177.2 120.9 68.9 28.8 0
1313.9 1314.5 1327.1 1350.2 1383.4 1430.4 1497.4 1573.2 1659 1750.4
1844.4 1942.7 2049.8 2168.8 2304 2455 2625.9 2808.8 3011.7 3221.5
3411.9 3554.7 3648.6 3713.1 3736.9 3626.1 3286.6 2775 2024.7 1150.5
574.9 306.2 191 117.1 58.9 20.7 0
1313.9 1317.7 1336.5 1368.4 1409.1 1460.5 1521.8 1596.4 1677.8 1762.9
1850 1942.1 2041 2150.6 2273.3 2413 2563.9 2730.5 2906.5 3086.2
3269.7 3456.4 3620.4 3747.6 3837.1 3913.5 3937.3 3735.7 3235.9 2386.7
1367.8 578.7 258.6 112.1 53.9 20.7 0
1313.9 1319.5 1343.3 1387.2 1441 1495.5 1555 1613.3 1671.5 1737.3
1811.2 1890.1 1979 2074.2 2183.2 2305.9 2446.8 2596.5 2761.8 2930.3
3103.2 3269.1 3437.6 3599.2 3756.3 3898.5 4036.9 4190.4 4219.2 3819.6
2683.6 1498 517.3 210.4 98.3 27.6 0
1313.9 1323.3 1352.1 1402.2 1462.3 1518.7 1582 1633.9 1677.1 1721.6
1772.3 1833.1 1897.6 1972.7 2069.2 2179.4 2306.5 2453.7 2602.8 2766.8
2936.6 3097.5 3259.7 3421.9 3571 3705 3846.5 4011.9 4212.3 4337.5
3655.5 2269.6 812.9 258.6 109 27.6 0
1313.9 1322.7 1354 1407.2 1467.3 1530.6 1597 1647.1 1687.2 1728.5
1774.2 1818.7 1870.7 1942.1 2034.7 2138.7 2262.7 2403.6 2550.8 2708
2870.2 3034.3 3194.6 3359.3 3510.2 3629.2 3740.7 3880.4 4023.8 4208.5
3711.9 2382.9 492.9 127.1 53.9 21.3 0
1313.9 1322 1354 1408.5 1472.4 1535.6 1602.6 1653.3 1694.7 1733.5
1777.3 1823.1 1873.8 1949.6 2039.8 2146.2 2277.1 2416.1 2562.7 2725.5
2890.2 3050.5 3212.7 3373.7 3523.4 3638 3753.8 3890.4 4022.5 4188.5
3575.4 2125.6 372.6 108.3 47.6 15.7 0
